Imperx PCMCIA Laptop Capture Card for Analog

×
Stock #64-885 Contact Us
×
- +
€690,00
Qty 1+
€690,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Camera Accessory
Power Requirement:
3.3 V DC ±5%
Software:
Windows 2000/XP, WDM, and Labview

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • On-Board Memory for Fast Image Acquisition
  • 2 RCA Jack Inputs
  • Type II PCMCIA Connection
  • Intelligent Scatter/Gather DMA
  • NTSC/PAL/SECAM/RS170 Complaint (Auto NTSC/PAL Format Detection)
  • Single Frame, Multi-Frame or AVI Output
  • Drivers for Windows 2000/XP, WDM and LabVIEW
  • Requires 3.3V DC ±5%; 160 mA Steady (350mA Inrush) and 0.5W Constant Power