Power Supply 12V DC / Hirose 6 Pin

Power Supply 12V DC / Hirose 6 Pin, #68-466

Power Supply 12V DC / Hirose 6 Pin, #68-466
×
Stock #68-466 3-4 days
×
- +
€62,00
Qty 1+
€62,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Camera Accessory
Length of Cable (m):
1.8
Note:
AC cable with US plug included. 100-240V AC.
Connector:
Hirose 6-pin
IEC Type C14

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.