USB Cables for Machine Vision Cameras are available in USB 2.0, 3.0, or 3.1 and various connector configurations including Type-A to either a Type-B, Micro-B, Mini-B, or Type-C Connector. These cables come in a variety of cable lengths ranging from 2 – 20m. A majority of the cables offer thumbscrew locking capabilities on one or both ends of the cable for secure connectivity. USB Cables for Machine Vision Cameras are highly versatile and ideal for use in a wide range of industries and applications such as industrial automation and medical imaging. USB to Serial Converters are also available for applications requiring RS232 communication.