Type-A to Micro D-Sub , USB 2.0 Locking Cable with Trigger, 5m

#59-390

×
Stock #59-390 3-4 days
×
- +
€109,00
Qty 1+
€109,00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

USB Cables for Machine Vision Cameras are available in USB 2.0, 3.0, or 3.1 and various connector configurations including Type-A to either a Type-B, Micro-B, Mini-B, or Type-C Connector. These cables come in a variety of cable lengths ranging from 2 – 20m. A majority of the cables offer thumbscrew locking capabilities on one or both ends of the cable for secure connectivity. USB Cables for Machine Vision Cameras are highly versatile and ideal for use in a wide range of industries and applications such as industrial automation and medical imaging. USB to Serial Converters are also available for applications requiring RS232 communication.