Type-A to Micro-B, USB 3.1 Locking Cable, 3m

See More by FLIR
USB 3.1 Locking Cable, 3m, #86-770

USB 3.1 Locking Cable, 3m, #86-770

USB 3.1 Locking Cable, 3m, #86-770
×
Stock #86-770 In Stock
×
- +
€24,60
Qty 1+
€24,60
Volume Pricing
Request Quote
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ultra-Compact Design
  • USB 3.0 Connectivity for Increased Image Transfer Rate
  • Includes Image Capture Software and FlyCapture2 SDK

FLIR Blackfly® USB 3.0 Cameras are lightweight, compact, cost-effective solutions for space-sensitive imaging applications. These cameras feature and utilize the Sony IMX249 sensor. They provide a variety of functions that are ideal for integration into machine vision systems, including a 16MB image buffer, LED status indicators, and on-camera imaging processing. The FLIR Blackfly® USB 3.0 Cameras include Spinnaker SDK camera software. These USB 3.0 cameras are compatible with Windows and Linux systems and are backward compatible with USB 2.0 systems. 

Note: USB3 cable sold separately.