Product added to cart

Fiber-Coupled Laser Systems

Fiber-Coupled Laser System

×
  • Power Delivery By High Brightness Fiber
  • Visible and Infrared Wavelengths
  • Stand-Alone System
  • Compact, TEC with Forced Air Cooling

These systems provide up to 450mW of continuous power and combine a high brightness glass fiber coupled to a laser diode with a thermoelectric cooler, heatsink, fan, power supply and component electronics all in one package. Their unique design includes an external TTL modulation port (BNC connector). LCD display shows output as current values (mA). Fiber Pigtail at laser interface is not removable. Note that stated maximum output power is at fiber tip face. All units are sealed in box. User cannot access diode or diode-fiber interface. Fiber uses non-epoxy high power connector with the industry standard termination for high power lasers, SMA. Intense spots as small as 0.3mm dia. can be projected. Uses actively aligned AR coated aspheric optics.

Optional Collimator Lenses can be threaded directly onto SMA connector of the emitting fiber.