Covers Full 2/3” Sensors with Multiple Focal Length Options
HD P-Iris Lenses are designed to maintain high image quality while easily adapting to variations in illumination. Each lens has a motor controlled iris stepper to precisely adjust light throughput or to vary the lens’s depth of field parameters. These lenses are also C-mount compatible to ease camera integration. HD P-Iris lenses are ideal for a wide range of indoor or outdoor machine vision applications including traffic monitoring, surveillance, or security.