Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Performance Microdisplay Eyepiece

×
  • Compact COTS Assembly
  • Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
  • Compatible with Large Rubber Eyeguard, #60-099

The TECHSPEC® High Performance Microdisplay Eyepiece is a COTS assembly designed to provide superior performance to commercial or security applications. The eyepiece contains color-corrected glass optics with a broadband AR coating. This eyepiece features a 40° field of view with less than 5% nominal distortion, in addition to a long, 25mm eye relief for added comfort. Housed in aluminum, the eyepiece weighs 112g and is ideal for integration into thermal, SWIR, night vision, virtual reality, or augmented reality systems.