70mm Color Corrected Schneider Compact VIS-NIR Lens

Schneider Compact VIS-NIR Lenses

×
Stock #59-820 Contact Us
×
- +
€2.200,00
Qty 1+
€2.200,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Iris Option:
Variable
Length (mm):
74.00
Horizontal Field of View, 2/3" Sensor:
9.0°
Filter Thread:
M40.5 x 0.50
Maximum Diameter (mm):
31.5
Weight (g):
200
Maximum Image Circle (mm):
11.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
70.00
Maximum Sensor Format:
2/3"
Working Distance (mm):
734 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.2 - f/11
Distortion (%):
<-0.1
Lens Wavelength Range:
VIS-NIR Color Corrected

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Up to 4/3", C-Mount Lens
  • Spectral Range of 400-1000nm with Color Corrected Options
  • 4.8mm to 50mm Focal Length

Schneider’s Standard VIS-NIR lenses can accommodate up to a 4/3" sensor (22mm image circle) but will need to be refocused when switching between VIS and NIR wavelengths. Designed to accommodate up to a 2/3" sensor, Schneider’s Color Corrected VIS-NIR lenses do not need to be refocused when switching between 400-700nm (VIS) and 700-1000nm (NIR). These lenses can be used over the complete spectral sensitivity range without a focus difference. 

Both series of lenses feature a robust mechanical design, lockable focus, lockable iris, and filter mount threads, making them ideal for typical industrial settings. The optical design is an excellent match for high pixel depth cameras. Their excellent optical performance over the entire working distance range corresponds perfectly to the capabilities of high resolution sensors.

Note: Lenses with M62 x 0.75 filter thread require #59-825 filter thread adapter.

Technical Information

Color Corrected VIS-NIR Lens Dimensions
Stock No. A B C D
#59-819 41.0mm 6.3mm 2.8mm 37.3mm
#64-764 40.9mm 3.75mm 2.5mm 31.5mm
#56-533 32.4mm 5.1mm 0.9mm 31.5mm
#56-534 42.7mm 5.8mm 1.2mm 31.5mm
#56-535 33.4mm 4.3mm 12.4mm 31.5mm
#56-536 36.9mm 3.8mm 8.2mm 31.5mm
#56-537 34.7mm 3.8mm 2.6mm 31.5mm
#59-820 74.0mm 3.8mm 4.3mm 42mm

Standard VIS-NIR Lens Dimensions
Stock No. A B C D
#59-821 46.1mm 4.1mm 0.3mm 37.3mm
#59-822 40.9mm 3.8mm 2.5mm 31.5mm
#59-823 34.7mm 3.8mm 2.6mm 31.5mm
#59-824 36.9mm 3.8mm 8.2mm 31.5mm