Right Angle Adapter (M46 x 0.75)

Right Angle Adapter (M46 x 0.75), #66-928

Right Angle Adapter (M46 x 0.75), #66-928

×
Stock #66-928 In Stock
×
- +
€205,00
Qty 1+
€205,00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Filter Thread:
M46 x0.75
Outer Diameter (mm):
48
Mounting Threads:
Female Thread: M46 x 0.75
Male Thread: M46 x 0.75
Wavelength Range (nm):
350 - 800
Type:
Lens Accessory
Coating:
Anti-Reflection Coating
Construction:
Black Anodized Ring
Type of Mount:
Rotating

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Compatible with Filter Threads from M25.5 to M46
  • Prism Faces are AR Coated While Side Faces are Ground and Blackened

The Right Angle Adapter features a prism design and housing with a M46 mount that easily adapts to lenses with threading ranging from M25.5 to M43 by means of a step ring (sold separately). Fully adjustable through 360° and includes a locking thumb screw to maintain the positioning of the assembly.