0.19X, High Resolution Inline Telecentric Lens

×
Stock #65-026 3-4 days
×
- +
€4.240,00
Qty 1+
€4.240,00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 2/3" Sensor:
46.9mm
Numerical Aperture NA, Object Side:
0.017
Resolving Power, Image Space (μm):
4.00
Working Distance Tolerance (mm):
±3.00
Note:
Magnification Tolerance %: ±3
Type:
Telecentric Lens
Primary Magnification PMAG:
0.19X
Maximum Sensor Format:
2/3"
Working Distance (mm):
110.00
Mount:
C-Mount
Style:
In-Line Illumination
Aperture (f/#):
f/6
Distortion (%):
≤0.02
Compatible Light Guide/Source:
1/4" (0.312")
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for High Resolution Imaging
  • In-line Illumination Port (0.312" Ferrule)
  • 2/3" Max. Sensor Format

This line of high resolution telecentrics was designed to allow of in-line illumination. This make them ideal for applications that need intense and direct illumination. The coaxial port accepts ¼" fiber bundles with a 0.312" ferrule diameter, which readily connects to our wide selection of light guides and illuminators.

The lenses feature a standard C-Mount threading to connect to the most common 2/3" and smaller machine vision cameras. Designed to have =0.05% distortion, these lenses are perfect for challenging measurement applications.