6.5X Zoom Lens, 0.7X - 4.5X Range

×
Stock #83-891 3-4 days
×
- +
€1.530,00
Qty 1+
€1.530,00
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
9.1 - 1.4mm
Numerical Aperture NA:
0.029 - 0.069
Weight (g):
500.00
Zoom Ratio:
6.5:1
Type:
Zoom Lens
Primary Magnification PMAG:
0.7X - 4.5X
Maximum Sensor Format:
1/2"
Working Distance (mm):
92.00
Mount:
C-Mount
Distortion (%):
0.50 @ Min FOV, ½" Sensor
0.10 @ Max FOV, ½" Sensor
Depth of Field (mm):
1.8 - 0.13
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Robust Housing with Incremental Zoom Control
  • Coaxial In-Line Illumination Option with ¼” Fiber Port
  • High Resolution Optical Design

The EO Precision Zoom Lenses are ideal for inspecting small details, especially electronic components. All lenses feature a robust, anodized aluminum housing, as well as an incremental (or detented) zoom for easy integration. With a working distance of 195mm, the 0.37X – 2.23X lens is ideal for applications requiring a large object standoff or field of view. The 0.7X – 4.5X lens features a working distance of 92mm and is available in coaxial or standard models. In addition, all 0.7X – 4.5X lens models feature an option for an inner focus to allow them to image a large depth of field without moving the whole lens or object under inspection.