Coherent® High Sensitivity Optical Power Sensor 1098318 | 1000:1 Attenuator

See More by Coherent®

#59-970 Coherent® High Sensitivity Optical Power Sensor 1098318 | 1000:1 Attenuator

×
Stock #59-970 3-4 days
×
- +
€565,00
Qty 1+
€565,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Calibration Uncertainty (%):
±5
Maximum Incident Power Density (mW/cm2):
100
Wavelength Range (nm):
400 - 1800
Compatible Laser Models:
Min. to Max. Attenuation:
1100:1 to 950:1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters.