Coherent® Thermopile Power Sensor 1098412 | 150W, DB25

See More by Coherent®
×
Stock #88-415 3-4 days
×
- +
€1.525,00
Qty 1+
€1.525,00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
50
Model Number:
PM150-50C
Coherent Part Number: 1098412
Type of Sensor:
Thermopile
Length of Cable (m):
2.0
Computer Interface:
DB25
Calibration Uncertainty (%):
±1
Calibration Wavelength (nm):
514
Long Pulse Joule Mode Range (J):
1 - 150
Maximum Intermittent Power, <5min (W):
80 (air-cooled)
Cooling Method:
Water/Air
Maximum Incident Power Density (kW/cm2):
6
Power Range:
300mW - 150W
Maximum Incident Energy Density (J/cm2):
0.6 @ 1064nm, 10ns
Compatible Meters:
Wavelength Range (nm):
250 - 11000
Wavelength Range (μm):
0.25 - 11

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Superior Damage Resistance
  • Wide Dynamic Range
  • ISO 17025 Certified

Coherent® Thermopile Power Sensors are ideal for measuring the average power of continuous wave lasers or pulsed laser energy. Thermopile sensors operate by absorbing and converting incident laser radiation into heat, which then flows to a heat sink. The temperature difference between the absorber and heat sink is converted into an electrical signal by a thermocouple junction. Coherent® Thermopile Power Sensors, unlike semiconductor sensors, do not saturate. Unlike semiconductor sensors, thermopile sensors feature high power capability and flat spectral response.