EO Deluxe Power Meter

Deluxe Power Meter #89-305

×
Stock #89-305 Contact Us
×
- +
€1.125,00
Qty 1+
€1.125,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Operating Lifetime (hours):
670 (with 4 x AA Alkaline Batteries)
Dimensions (mm):
210 x 122 x 44
Type:
Average Power
Weight (g):
470
Type of Sensor:
Computer Interface:
None
Type of Display:
76 x 57mm Non-Touch Screen LCD, 32mm Digit Height
Accuracy (%):
±1
Note:
EO Deluxe Power Meter
Stats:
None
Units:
W and dBm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Premier Laser Power and Energy Meter Features Touch Screen Display
  • Deluxe Laser Power Meter Features Digital Display
  • USB Laser Power Meter Features Direct Interface to Computer
  • Edmund Optics Power and Energy Detectors Sold Separately

Edmund Optics® Laser Power and Energy Meters are offered in a range of models to meet different user requirements. The Premier Laser Power and Energy Meter reads all EO power and energy detectors and features a 640 x 480 resolution, 5.6” diagonal, color touch screen display. The Premier provides multiple real-time statistical functions such as standard deviation, RMS and PTP stability, and pulse number and repetition rate, along with the ability to save data directly to a USB key. The Deluxe Laser Power Meter is designed for use with thermopiles and optical detectors. The Deluxe’s ergonomic and low power design can last 670 hours on just four AA batteries, features a large 76 x 57mm display, and provides single-button access to all functions. The USB Laser Power Meter is also for use with thermopile and optical detectors and can be connected directly to a PC using the including software and the port powered-USB interface.

Note: Manuals are available for download for all models.