0.19 - 20μm, 15J, Pyroelectric Energy Detector

#89-595

×
Stock #89-595 3-4 days
×
- +
€1.900,00
Qty 1+
€1.900,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Dimensions (mm):
75 x 75 x 44
Weight (g):
338
Weight (kg):
0.34
Type of Sensor:
Pyroelectric
Active Area (mm):
50 x 50
Maximum Incident Beam Power (mW):
20,000
Cooling Method:
Heatsink
Maximum Incident Beam Power (W):
20
Note:
1 of #15-267 is included
Maximum Incident Energy (J):
15
Maximum Incident Energy Density (J/cm2):
0.6
Noise Level:
10 μJ
Compatible Meters:
Premier (#89-306)
Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.