11mm Dia., Laser Diode Mount

Tiltable Aluminum Mount, #64-834

Tiltable Aluminum Mount, #64-834 Laser Mounting Clamp, #37-143 15mm Dia., Laser Diode Mount, #37-144 +1
×
Stock #53-262 3-4 days
×
- +
€90,00
Qty 1+
€90,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Construction:
Black Delrin®, clamos, Brass Alloy Ball
Compatible Diode Modules:
Miniature LDM
Coarse Rotation (°):
±15
Diameter of Compatible Laser (mm):
11

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compatible with a Variety of Laser Diode Modules
  • Multiple Mount Configurations
  • Compatible Diameters from 9.5-25.4mm

Laser Diode Mounts are available for all of the various sizes of laser diodes available from Edmund Optics®. These mounts are ideal tools for mounting a laser diode to optical tables or breadboards. Options include fixed mounts with no adjustment available and mounts offering tip and tilt adjustment for ease of alignment. Laser Diode Mounts may also function as heat sinks and effectively dissipate the heat lasers produce when left on for long periods of time. All mount options include necessary hardware.

Note: Please see the individual stock numbers for more detailed specifications. For help selecting the appropriate mount for your laser please contact our Technical Support.