Edmund Machinist's 3-Lens Magnifier

×
Stock #38-331 In Stock
×
- +
€33,00
Qty 1-9
€33,00
Qty 10+
€30,30
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.75, 1.5, 1.25, 1.175, 1, 0.375, 0.625
Diameter of Included Lens (inches):
0.75
Magnification:
3X, 4X, 5X, 6X (3X + 4X), 7X (3X + 5X), 8X (4X + 5X), 12X (All)
Working Distance (inches):
3.5, 2.5, 2, 1.375, 1.125, 1, 0.75
Manufacturer:
Edmund Optics®

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Includes 3 Lenses for Creating 3X-12X
  • 7 Powers Available
  • DCX Elements Mounted in Machined Aluminum Cells

Technical Information

 
Magnification 3X 4X 5X 6X (3X + 4X) 7X (3X + 5X) 8X (4X + 5X) 12X (All)
Lens Diameter (inches) 0.750 0.750 0.750 0.750 0.750 0.750 0.750
Working Distance (inches) 3.500 2.500 2.000 1.375 1.125 1.000 0.750
Field of View (inches) 1.750 1.500 1.250

1.125

1.000 0.875 0.625