Reticle Calibration Stage Micrometer

×
  • Features a Series of "H" Shaped Fiducial Images
  • Image Sizes from 0.1 to 20mm
  • Available with NIST Traceable Data

Our reticle calibration stage micrometer features a series of “H” shaped fiducial images in a range of sizes from 0.1 to 20mm. Micrometer features durable chromium coating with an O.D. > 2.0 on a 25 x 75 x 1.4mm substrate. Micrometer is available with NIST traceable tested data.

Technical Information

 
Pattern Length (mm) Pattern Height (mm) Line Width (μm)
0.10, 0.25, 0.50, 0.75 0.50 10
1.00, 2.50, 5.00, 7.50 1.00 20
10.0, 15.0, 20.0 3.00 40