Preconfigured Olympus Stereo Microscope Systems

See More by Olympus

SZ61 Stereo Microscope (eyepiece, objective, and stand each sold separately)

SZ61 Stereo Microscope (eyepiece, objective, and stand each sold separately) SZX7 Zoom Stereo Microscope - accessories shown not included
×
  • Simplify Component Selection for SZ61 and SZX7 Microscopes
  • Systems Ready to use with Camera of your Choice
  • Boom Stand Systems Include Ball Bearing Boom Stand

Preconfigured Olympus Stereo Microscope Systems include an Olympus SZ61 or SZX7 microscope and some of the most common components used to complete a microscope system. The Olympus SZ61 Microscope utilizes a Greenough optical system for improved image quality and superior field flatness. The Olympus SZX7 Microscope features video compatibility and a Galilean optical system for high resolution imaging. Boom stand systems include a high stability Ball Bearing Room Stand (#54-121). Microscope System includes a basic reflected light stand and is ready to be used with a camera of your choice. Add a camera (such as Microscopy Camera) to complete the video microscope system*. See the Technical Information tab for parts that are included in each configuration.

*Note: Additional connection cables and/or external power supply may be required.

Technical Information

 
Olympus SZ61 Stereo Microscope Boom Stand System (#89-352)
Description Stock No.
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) #88-126
10X Widefield Eyepieces #88-108
0.3X Objective #88-127
Rack & Pinion Focusing Mount #33-195
Ball Bearing Boom Stand #54-121
32mm Fixed Column for Boom Stand #55-618

 
Olympus SZ61 Stereo Microscope System (#89-354)
Description Stock No.
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) #88-126
10X Widefield Eyepieces #88-108
0.3X Objective #88-127
Basic Reflected Light Stand #88-207
Your choice of Camera and Lighting* Not included*

 
Olympus SZX7 Stereo Microscope Boom Stand System (#89-353)
Description Stock No.
SZX7 Stereo Microscope Body #88-103
30° Binocular Observation Tube #88-106
10X Widefield Eyepieces #88-108
1X Achromatic Objective Lens #88-112
Rack & Pinion Focusing Mount #33-195
Ball Bearing Boom Stand #54-121
32mm Fixed Column for Boom Stand #55-618

 
Olympus SZX7 Stereo Microscope System (#89-355)
Description Stock No.
SZX7 Stereo Microscope Body #88-103
30° Trinocular Observation Tube #88-107
10X Widefield Eyepieces #88-108
1X Achromatic Objective Lens #88-112
1X Camera adapter with C-Mount Coupler #88-209
Basic Reflected Light Stand #88-207
Your choice of Camera and Lighting* Not included*

*Choose your preferred Camera (such as Microscopy Camera), additional Lighting (such as Microscopy Lighting) and other optional components from our wide selection to complete a video microscope system for industrial inspection or life science application. These are sold separately. Additional connection cables and/or external power supply may be required