TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm NIR, Polarizing Cube Beamsplitter

TECHSPEC® Broadband Polarizing Cube Beamsplitters

×
Stock #65-606 3-4 days
×
- +
€975,00
Qty 1-5
€975,00
Qty 6+
€780,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Beam Deviation (arcmin):
±3
Clear Aperture (%):
90
Coating Specification:
Ravg <0.5% @ 700 - 1100nm
Construction:
Cube
Dimensions (mm):
50.0 x 50.0 x 50.0 ±0.1
Extinction Ratio:
500:1
P-Polarization Transmission (%):
>90
S-Polarization Reflection (%):
>99
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/8
Surface Quality:
40-20
Type:
Linear Polarizer
Wavelength Range (nm):
700 - 1100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Visible and NIR Coating Options Offered
  • 500:1 Extinction Ratio
  • AR Coated for <0.5% reflection per surface

TECHSPEC® Broadband Polarizing Cube Beamsplitters split randomly polarized light into two orthogonal, linearly polarized components. These beamsplitters offer transmission greater than 90% for P-polarized light and reflection greater than 99% for S-Polarized light across the entire design wavelength range. Each beamsplitter consists of a pair of precision high tolerance right angle prisms cemented together with a dielectric coating on the hypotenuse of one of the prisms. TECHSPEC® Broadband Polarizing Cube Beamsplitters have an anti-reflection (AR) coating applied to each face of the beamsplitter to achieve less than 0.5% reflection per surface. The beamsplitters are offered with both visible and NIR coatings.