25.4mm Wire Grid Polarizing Cube

×
Stock #89-604 3-4 days
×
- +
€465,00
Qty 1-5
€465,00
Qty 6+
€365,00
Volume Pricing
Request Quote
Get Product Downloads
Beam Deviation (arcmin):
<5
Clear Aperture (%):
>90%
Coating Specification:
Ravg <0.5% @ 400 - 700nm
Construction:
Wire Grid
Dimensions (mm):
25.4 x 25.4 x 25.4 ±0.3
Efficiency (Tp*Rs):
>62% @ 450nm
>65% @ 550nm & 650nm
Extinction Ratio:
1000:1 @ 450nm
2000:1 @ 550nm
3000:1 @ 650nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Transmission (%):
Tp >72% @ 450nm
Tp >75% @ 550nm
Tp >78% @ 650nm
Transmitted Wavefront Distortion (RMS):
<0.33λ @ 633nm
Type:
Linear Polarizer
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Contrast Over Large Angles of Incidence
  • Low Color Shift at Large Angles
  • Ideal for Uncollimated Light Sources

Wire Grid Polarizing Cube Beamsplitters are designed for applications using uncollimated light, such as with a broadband white light source. Wire Grid Polarizing Cube Beamsplitters consist of a wire grid polarizer cemented between two precision high tolerance right angle prisms. An anti-reflection coating has been applied to each face of the beamsplitter to provide less than 0.5% average reflection per surface. Additionally, these beamsplitters maintain their contrast spectrally from 400 – 700nm and over a large cone angle of ±25°.

Technical Information

Contrast (typical)
Wavelength Incident Cone of Light
±5° ±10° ±15° ±20° ±25°
400 - 500nm 2,100:1 2,000:1 1,600:1 1,400:1 1,100:1
500 - 600nm 4,000:1 3,900:1 2,900:1 2,600:1 1,900:1
600 - 700nm 6,000:1 5,500:1 4,200:1 3,800:1 2,500:1