Barium Fluoride (BaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
- Provide High Transmission without AR Coatings
Infrared (IR) Pellicle Beamsplitters
- 45/55 Average R/T Ratio from 3 - 5µm
- No Ghost Images from Second Surface Reflections
- Eliminate Beam Displacement
- Pellicle Beamsplitters for the VIS-NIR Also Available
ISP Optics Barium Fluoride (BaF2) Wedged Windows
New
- 30 Arcmin Wedge
- Excellent Transmission from 200nm - 12μm
- Resistant to High-Energy Radiation
-
Precision Flat Barium Fluoride (BaF2) Windows Also Available
Coherent® Optical Grade Polycrystalline CVD Diamond Windows
- High Transmission Across UV, FIR, and Microwave Spectra
- High Thermal Conductivity for Use with High Power Lasers
- Exceptional Hardness for Ultimate Scratch Resistance
- Coherent® Manufactured
Lightpath® Thermal Imaging Assemblies
- Precision Molded Chalcogenide Lenses
- Compact Designs for Thermal Imaging Cameras
- Focal Lengths from 2.7 to 24mm
Broadband IR Laser Mirrors
- Greater than 98% Reflectivity from 2 - 20μm
- Copper Substrate Mirrors
- High Damage Thresholds
Infrared (IR) Wire Grid Polarizers
- Designed for Wavelengths Ranging from 2 - 30μm
- Various Substrates Available
- 360° Rotation Using Metric Polarizer Mounts
LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses
- Wavelength Range of 1.8 - 12μm
- Variety of Coating Options
- Mounted and Unmounted Versions
Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR) Waveplates
- Ideal for Applications in the 3 – 9μm Range
- λ/4 and λ/2 Retardance
- Mounted for Easy Alignment and System Integration
Potassium Bromide (KBr) Windows
- Excellent Transmission from 250nm – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
- Sodium Chloride (NaCl) Windows Also Available
Rochon Polarizers
- Multiple Polarization Materials Available
- Ordinary Rays Pass Through Undeviated
- Extraordinary Rays Deviate
- Wollaston Polarizers Also Available
Sodium Chloride (NaCl) Windows
- Excellent Transmission from 250nm – 16μm
- Low Cost
- Ideal for FTIR Spectroscopy
- Potassium Bromide (KBr) Windows Also Available
Infrared (IR) Fresnel Lenses
- Excellent Collecting Optics for Infrared Detectors
- Minimal Absorption Loss in the 8-14μm Region
Infrared (IR) Material Windows
- Excellent Optics for Infrared Detectors
- Minimal Absorption Loss from 8 - 14μm
- Easily Cut to Size
ISP Optics Cadmium Telluride (CdTe) Windows
New
- Broad Transmission Range from 1 - 25μm
- No Absorption Bands between 12 - 25μm
- Ideal for Longwave IR Spectroscopy
ISP Optics Gallium Arsenide (GaAs) Windows
New
- Broad Transmission Range from 1 - 16μm
- Tough, Durable Infrared Material
- Water Insoluble and Chemically Stable
ISP Optics Thallium Bromoiodide (KRS-5) Windows
New
- Broad Transmission from 700nm - 40μm
- Non-Hydroscopic
- Ideal for FTIR Spectroscopy with Aqueous Samples
Lithium Fluoride (LiF) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Transmission from 150nm - 6μm
- Excellent Vacuum UV (VUV) Transmission
- Low Index of Refraction
ISP Optics Barium Fluoride (BaF2) Windows
New
- Excellent Transmission from 0.2 - 12μm
- Resistant to High-Energy Radiation
- High Transmission without AR Coatings
ISP Optics Potassium Bromide (KBr) Windows
New
- Excellent Transmission from 0.25 – 26μm
- Good Resistance to Mechanical Shock
- Ideal for FTIR Spectroscopy
ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses
New
- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications
ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses
New
- Excellent Transmission from 0.2 - 12μm
- Provides High Transmission without AR Coatings
- 25 – 500mm Focal Lengths Available
ISP Optics Lithium Fluoride (LiF) Windows
Clearance
- Excellent Vacuum UV (VUV) Transmission
- High Transmission from 150nm - 6μm
- Low Index of Refraction