From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Angle of Incidence (°):
0.00
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
980.00
Design Wavelength DWL (nm):
980
Full Width-Half Max FWHM (nm):
4.00
Full Width-Half Max FWHM Tolerance (nm):
±1.5
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
TECHSPEC® Hard Coated Laser Clean-Up Filters provide high transmission of designated wavelengths with deep blocking of unwanted wavelengths. Designed for use with high performance laser systems, TECHSPEC Hard Coated Laser Clean-Up Filters feature hard, durable coatings on a single substrate to ensure reliable performance over extended lifetimes. Optical filters with narrow bandwidths of 3 – 5nm are ideal for eliminating noisy spontaneous emission from laser sources, while filters with broad bandwidths are designed for use with diode wavelengths to eliminate background noise when detecting the laser source in order to improve the system’s signal-to-noise ratio. TECHSPEC Hard Coated Laser Clean-Up Filters feature maximum blocking within a few nanometers of the laser wavelength, making these laser filters ideal for the most demanding laser-based instrumentation or applications.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act