Color Filters | View All
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- Extremely High and Flat Transmission Profiles Provide Even Illumination
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
- 9 Machine Vision Filters with M25.5 or M30.5 Threading
- Center Wavelengths from 330nm to 880nm
- High Transmission Up to 96%
- Individual Machine Vision Filters also Available
- Note: Potential change of packaging
- Hot or Cold Mirror and Color Dichroic Options Available
- 4 Standard Female C-Mount Threaded Holes
- TECHSPEC® Longpass and Shortpass Filters, Mounted for Imaging Lenses
- Variety of Transmission Bands
- Stack Shortpass and Longpass Filters Together to Create Custom Bandpass Filters
- Six Position Filter Wheel Pre-Loaded with 1" Filters
- Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
- C-Mount Compatible
Polarizing Filters | View All
- 3000:1 Contrast Ratio
- Mounted in a Rotating, Locking Housing
- 40-20 Surface Quality
- Stackable, Rotating Mount for Easy Integration into Imaging Systems
- Eliminate Hot Spots and Reduce Glare
- 95% Polarization Efficiency
- Also Available Unmounted
- 95% Polarization Efficiency
- 30% Typical Single Transmission of Unpolarized Light from 400 - 700nm
- 0.15% Average Crossed Transmission from 400 - 700nm
- Also Available Mounted
- 10,000:1 High Extinction Ratio for 400 - 700nm
- Polarization Axis is Reference Marked
- Anti-Reflection Coated to Minimize Reflection Loss
Neutral Density (ND) Filters | View All
- Multiple Mounting Sizes and Threads Available
- 40-20 Surface Quality
- Helps Minimize Pixel Saturation
- Spectrally Flat from 400-700nm
- Homogeneous Glass: Blocks by Absorption
- Light/Exposure Control for Imaging
- VIS and NIR ND Filters, Mounted for Imaging Lenses
- Variety of Optical Densities
- Stack Filters Together for Custom Transmission Profiles
- Pre-mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- Optical Densities from 0.15 to 2.5
- Also Available Unmounted
- 9 Machine Vision Filters with M25.5 or M30.5 Threading
- Center Wavelengths from 330nm to 880nm
- High Transmission Up to 96%
- Individual Machine Vision Filters also Available
- Note: Potential change of packaging
- Six Position Filter Wheel Pre-Loaded with 1" Filters
- Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
- C-Mount Compatible
UV-IR Filters | View All
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- Extremely High and Flat Transmission Profiles Provide Even Illumination
- UV/IR Cut or Infrared (IR) Pass Filters
- Pass Only Visible Light or Pass Only Infrared Light
- IR-Cut are Ideal for Use As Heat-Absorbing Filters
- Blocks UV and Transmits Visible
- Ideal as Dust or Protective Covers for Camera Sensors
- TECHSPEC® Longpass and Shortpass Filters, Mounted for Imaging Lenses
- Variety of Transmission Bands
- Stack Shortpass and Longpass Filters Together to Create Custom Bandpass Filters
- 9 Machine Vision Filters with M25.5 or M30.5 Threading
- Center Wavelengths from 330nm to 880nm
- High Transmission Up to 96%
- Individual Machine Vision Filters also Available
- Note: Potential change of packaging
- Six Position Filter Wheel Pre-Loaded with 1" Filters
- Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
- C-Mount Compatible
- Hot or Cold Mirror and Color Dichroic Options Available
- 4 Standard Female C-Mount Threaded Holes
Machine Vision Filter Kits | View All
- 9 Machine Vision Filters with M25.5 or M30.5 Threading
- Center Wavelengths from 330nm to 880nm
- High Transmission Up to 96%
- Individual Machine Vision Filters also Available
- Note: Potential change of packaging
- 10 Machine Vision Filters Including Bandpass Filters and Polarizers
- M25.5 Threaded Filters with M27 and M30.5 Adapter Rings Included
- Bandpass Filter and Neutral Density Filter Swatch Kits Available
- Easily Selectable Filters
- Large 43mm Diameter Bandpass and Neutral Density Filters
- Machine Vision Filter Kit Also Available
- Six Position Filter Wheel Pre-Loaded with 1" Filters
- Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
- C-Mount Compatible
Threaded Filter Mounts | View All
- Holds 2" Circle or Square Filters
- Provides Male M52 x 0.75 Filter Thread Interface
- Step Down Adapter Options for Other Common Filter Thread
- Ideal for Integrating Filters to Imaging Lenses
- Black Anodized Aluminum Construction
- Common Mounting Sizes and Threads Available
- TECHSPEC® Machine Vision Filters Also Available
- Specially Designed to Hold 25/25.4mm and 50/50.8mm Diameter Filters
- Accommodate up to 7mm Thicknesses
- Choose from our Full Selection of 25mm or 50mm Diameter Filters
- Premounted Edge Filters and Neutral Density Filters Available
Filter Thread Adapters | View All
- Used to Attach Filters or Accessories to a Lens
- Step Up and Step Down Options
- Utilize Step Up Rings When Lens Filter Size is Smaller than Adapting Filter
- Integrate C and T-Mount Components into Imaging Systems
- Compatible with M22.5 to M40.5 Machine Vision Threads
- Step-Up Design Prevents Vignetting
- Designed to Couple with TECHSPEC Machine Vision Filters
- Step-Up and Step-Down Adapters to Convert to Larger and Smaller Sizes
- Thin Mount Construction to Prevent Image Degradation
Filter Wheels | View All
- Manual or Automated Multi-Directional Control
- Interchangeable Filter Retaining Wheels
- Lightweight Design with Multiple Mounting Options
- USB or RS-232 Interface
- Bi-Directional Movement
- C-Mount and T-Mount Adapters Available
- Holds Six or Twelve Filters
- Accepts 1" / 25mm or ½" / 12.5mm Diameters
- 12 Index Positions for Precise Movement