OD 0.04 - 3.0, 50.8 x 25.4mm Stepped ND Filter

×
Stock #64-384 3-4 days
×
- +
€228,00
Qty 1-10
€228,00
Qty 11+
€193,80
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Dimensions (mm):
25.4 x 50.8
Optical Density OD (Average):
0.04 - 3.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Length (inches):
2.0
Length (mm):
50.80
Coating:
Stepped Variable
Thickness (inches):
0.062
Type:
Neutral Density Filter
Width (inches):
1.0
Width (mm):
25.40
Blocking Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 11 Discrete Density Steps
  • Design Wavelength of 400 - 700nm
  • Density Neutrality of ±5%

Density and transmission vary in eleven equal steps across the surface length. The steps are abrupt changes and no light escapes between them. Spectrally flat neutral density coating. Ideal for applications requiring variable densities and known density values.