TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UV-NIR, 25mm Diameter ND Filter Kit

×
Stock #88-369 3-4 days
×
- +
€653,00
Qty 1+
€653,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Filters Included :
0.3, 0.5, 1.0, 1.3, 1.5, 2.0
Coating:
Metallic Based ND
Type:
Neutral Density Filter
Number of Filters:
6.00
Blocking Wavelength Range (nm):
190 - 1700
Wavelength Range (μm):
0.19 - 1.7

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Description

UV-NIR Neutral Density Filter kit includes all optical densities. Filter coating is fragile and should be handled with care. Use non-contact cleaning methods only.

Product Family Description

  • Constant Transmission from 190 – 1700nm
  • Can be Stacked to Create Intermediate Density Values
  • Multiple Optical Densities Available

TECHSPEC® UV-NIR Neutral Density (ND) Filters are used to attenuate light from the ultraviolet to the near-infrared. TECHSPEC® UV-NIR ND Filters feature excellent parallelism with superior surface characteristics to provide constant, ultra-broadband performance from 190 – 1700nm. These ND filters are ideal for a range of applications including spectroscopy, machine vision, or ellipsometry, or for use with low power lasers. TECHSPEC® UV-NIR Neutral Density (ND) Filters can be stacked to obtain a range of optical densities.

Note: UV-NIR Neutral Density Filter kit includes all optical densities. Filter coating is fragile and should be handled with care. Use non-contact cleaning methods only.