TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Filter Wheel Package with NIR Neutral Density Filters

×
Stock #59-601 3-4 days
×
- +
€821,00
Qty 1+
€821,00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Metallic Based ND
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Filters Included :
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
700 - 1100

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Six Position Filter Wheel Pre-Loaded with 1" Filters
  • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
  • C-Mount Compatible

Packages include our six position filter wheel assembly pre-loaded with some of our most popular filters for added convenience. Provided instruction sheet shows placement of each filter. The included 1" diameter filters are package specific.