TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

800nm 25mm Diameter, OD 4.0 Shortpass Filter

High Performance OD 4.0 Shortpass Filters

×
Stock #64-333 In Stock
×
- +
€267,00
Qty 1-5
€267,00
Qty 6+
€213,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.2
Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Cut-Off Wavelength (nm):
800.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Rejection Wavelength (nm):
825 - 1190
Surface Quality:
60-40
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.1
Transmission (%):
≥91
Transmission Wavelength (nm):
400 - 790
Type:
Shortpass Filter
Clear Aperture (%):
>80
Transmitted Wavefront, RMS:
≤λ/4 @ 633nm (prior to coating)
Slope Factor (%):
<1
Cut-Off Tolerance (%):
±1
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Note:
Arrow on part indicates filter coated surface.
Wavelength Range (nm):
400 - 1190

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Broad Transmission and Rejection Ranges
  • Sharp Slope for Effective Spectral Discrimination
  • Combine with Longpass Filter for Custom Bandpass Ranges

 High Performance OD 4.0 Shortpass Filters are designed with superior blocking in the rejection band while maximizing transmission in the pass band. They have a rejection band optical density of 4.0 that is combined with ≥ 91% in the pass band. This enables these filters to be ideal for a wide variety of applications. High Performance OD 4.0 Shortpass Filters can be combined with our TECHSPEC® OD 4.0 Longpass Filters to create a customized precision bandpass filter. The VIS Shortpass Filter Kits include 7 filters between 400-700nm and both are ideal for integration with our filter wheels.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.