TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

75mm Dia. x 400mm FL, VIS-NIR Coated, Achromatic Lens

×
Stock #88-598 3-4 days
×
Other Coating Options
×
- +
€362,50
Qty 1-5
€362,50
Qty 6+
€290,00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
75.00 +0.0/-0.025
Effective Focal Length EFL (mm):
400.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
392.1
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
73.5
Centering (arcmin):
<1
Center Thickness CT (mm):
17.05 ±0.20
Center Thickness CT 1 (mm):
11.05 ±0.10
Center Thickness CT 2 (mm):
6.00 ±0.10
Radius R1 (mm):
246.50
Radius R2 (mm):
-180.92
Radius R3 (mm):
-526.7
Edge Thickness ET (mm):
12.84
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
5.3
Numerical Aperture NA:
0.09
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Achromatic Lens
Wavelength Range (nm):
400 - 1000

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Designed for 0° Angle of Incidence
  • Less Than 0.25% Reflectance Per Surface @ 880nm
  • MgF2 and VIS 0° Coated Achromats Also Available

TECHSPEC® VIS-NIR Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations. TECHSPEC® VIS-NIR Coated Achromatic Lenses have visible/near-infrared broadband anti-reflection coating, which is specially optimized to yield maximum transmission (>99%) in the near-infrared. The achromatic lenses reduce reflection to less than 0.25 percent per surface at 880nm. Magnesium Fluoride coated and VIS 0° coated achromats are also available.