50µm Emitter, 500µm Pitch Slow Axis Collimator

Slow Axis Collimators

Slow Axis Collimators

×
Stock #88-403 3-4 days
×
- +
€184,00
Qty 1-10
€184,00
Qty 11+
€162,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Effective Focal Length EFL (mm):
4.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
10.00
Numerical Aperture NA:
0.05
Coating:
BBAR (790-990nm)
Type:
Beam Shaper
Wavelength Range (nm):
790 - 990
Back Focal Length BFL (mm):
3.70
Clear Aperture CA (mm):
11.0 x 1.4
Coating Specification:
Ravg <1.0% @ 790 - 990nm
Emitter Size (μm):
50.00
Height (mm):
1.50
Height Tolerance (mm):
0.05
Length (mm):
12.00
Length Tolerance (mm):
±0.05
Pitch (μm):
500.00
Surface Accuracy:
λ/4
Transmission (%):
>99
Width (mm):
1.00
Width Tolerance (mm):
0.05
Divergence 1/e2 (mrad):
15.00

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Family Description

Slow Axis Collimators consist of a monolithic array of cylindrical lenses designed to collimate the individual emitters of a laser bar. Slow Axis Collimators feature greater than 99% transmission across the designated spectral range to guarantee high performance with minimal loss of light. To meet an application’s unique collimation needs, Slow Axis Collimators can also be used with Fast Axis Collimators for custom collimation combinations.

Laser Optics