6mm Dia. x 6mm FL, Commercial Grade, Double-Convex Lens

×
Stock #27-722 Clearance In Stock
×
- +
€14,95
Qty 1+
€14,95
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.00 +0.00/-0.10
Back Focal Length BFL (mm):
5.00
Effective Focal Length EFL (mm):
6.00
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-SK18
Centering (arcmin):
6.00
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.10
Edge Thickness ET (mm):
1.65
Radius R1 (mm):
7.02
Clear Aperture CA (mm):
≥5.1
f/#:
1.00
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.5
Type:
Double-Convex Lens
Wavelength Range (μm):
0.38 - 2.2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Double-convex (DCX) lenses have two outward, equally curved surfaces, a positive focal length, and are useful for 1:1 imaging and in multi-element systems. Commercial Grade Uncoated Double-Convex (DCX) Lenses offer commercial quality, at an affordable price.