3.25" x 4.00", 6.0" FL, Cylinder Fresnel Lens

Cylinder Fresnel Lenses

×
Stock #46-114 3-4 days
×
- +
€61,50
Qty 1-10
€61,50
Qty 11+
€54,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Effective Focal Length EFL (mm):
152.40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Type:
Fresnel Lens
Wavelength Range (nm):
400 - 1100
Center Thickness CT (inches):
0.06
Dimensional Tolerance (inches):
±0.05
Dimensions (inches):
3.25 x 4.0
Dimensions (mm):
82.55 x 101.6
Effective Focal Length EFL (inches):
6.00
Effective Size (inches):
3.0 x 4.0
Groove Density (grooves/inch):
65.00
Index of Refraction nd:
1.49
Operating Temperature (°C):
80 (Maximum)
Transmission (%):
85 (Typical)
Thickness Tolerance (inches):
±0.020

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Collapsed Version of a Standard Cylinder Lens
  • Ideal for Focusing One Dimension
  • Various Sizes Available