From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Diameter (mm):
15.00 +0.0/-0.025
Effective Focal Length EFL (mm):
20.00 @ 587.6nm
Back Focal Length BFL (mm):
17.74
Coating:
Laser V-Coat (785nm)
Coating Specification:
Rabs <0.25% @ 785nm
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Damage Threshold, By Design:
Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
TECHSPEC® 785nm Laser Line Coated Plano-Convex (PCX) Lenses are designed for maximum throughput at the specified laser wavelength. These lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components. TECHSPEC ® 785nm Laser Line Coated Plano-Convex (PCX) Lenses are available Laser V-Coated in a range of other wavelengths: 405nm, 532nm, 633nm, 980nm, 1064nm, and 1550nm. Other coating options are available, including uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, and NIR II.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act