10 x 10mm, 300μm Pitch, 10.1° Divergence, Cyl. Microlens Array

×
Stock #86-841 3-4 days
×
- +
€705,00
Qty 1-10
€705,00
Qty 11+
€620,00
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
0.80
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Type:
Lens Array
Wavelength Range (nm):
200 - 2200
Dimensional Tolerance (mm):
±0.05
Dimensions (mm):
10.0 x 10.0
Divergence Angle (°):
±10.1
Pitch (μm):
300.00
Pitch Tolerance (μm):
±0.25
Radius R (mm):
0.380
Thickness (mm):
1.20
Thickness Tolerance (mm):
±0.05

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Additionally, these lenses can be used as fast axis collimators.