50.8 x 71.8mm, 4-6λ Mirror

4-6λ First Surface Mirrors

×
Stock #83-538 In Stock
×
- +
€32,50
Qty 1-5
€32,50
Qty 6+
€26,50
Volume Pricing
Request Quote
Get Product Downloads
Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Dimensions (mm):
50.8 x 71.8 ±0.76
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating:
Protected Aluminum (400-700nm)
Coating Type:
Metal
Angle of Incidence (°):
45.00
Bevel:
Protective as needed
Clear Aperture (%):
>90
Thickness (mm):
3.00
Type:
Flat Mirror
Wavelength Range (nm):
400 - 700
Length (mm):
71.80
Width (mm):
50.80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Wide Variety of Shapes and Sizes Available
  • >85% Reflection of Visible Light
  • Contact Us for Custom Sizes

4 - 6λ First Surface Mirrors are an economical choice for a wide range of applications. First surface mirrors feature high reflectivity coating deposited on the front surface of the glass substrate. The mirrors are available in circular, square, and rectangular dimensions. Rectangular 4 - 6λ First Surface Mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. The mirrors have a protected aluminum coating, and they reflect greater than 85% of visible light.

Can’t find what you need? Get a quick custom quote.