From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Get Product Downloads
Surface Flatness (P-V):
λ/4
Substrate:
Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Damage Threshold, Reference:
Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
TECHSPEC® Right Angle Mirrors are available with enhanced aluminum, protected gold, or protected silver coatings. These coatings allow for improved handling of the component, increased durability of the metal coating, and protection from oxidation with little impact on the performance of the metal coating. The mirrors are designed with an N-BK7 substrate. Right angle mirrors reflect incident light at 90°, are easily mounted, and are crucial in many optical systems. TECHSPEC® Right Angle Mirrors are ideal for applications requiring precision alignment and high performance.