TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6" Diameter x 48" FL Uncoated, Parabolic Mirror

×
Stock #32-072-000 3-4 days
×
- +
€606,00
Qty 1-4
€606,00
Qty 5+
€515,00
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1.5
Surface Quality:
60-40
Surface Accuracy:
λ/8
Diameter (inches):
6.0 +0.06/-0
Diameter (mm):
152.40 +1.5/-0
Effective Focal Length EFL (inches):
48.0
Effective Focal Length EFL (mm):
1,219.20
Radius of Curvature (mm):
2,438.40
Aperture (f/#):
f/8
Coating:
Uncoated
Coating Type:
Uncoated
Back Surface:
Ground
Clear Aperture CA (mm):
138
Edge Thickness ET (inches):
1.00
Edge Thickness ET (mm):
25.40
Type:
Parabolic Mirror

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.