TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8" Diameter x 48" FL Enhanced Aluminum, Parabolic Mirror

×
Stock #32-074-533 Contact Us
×
- +
€1.043,00
Qty 1-2
€1.043,00
Qty 3+
€887,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1.5
Surface Quality:
60-40
Surface Accuracy:
λ/8
Diameter (inches):
8.0 +0.06/-0
Diameter (mm):
203.20 +1.5/-0
Effective Focal Length EFL (inches):
48.0
Effective Focal Length EFL (mm):
1,219.20
Radius of Curvature (mm):
2,438.40
Aperture (f/#):
f/6
Coating:
Enhanced Aluminum (450-650nm)
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating Type:
Metal
Back Surface:
Ground
Clear Aperture CA (mm):
183
Edge Thickness ET (inches):
1.37
Edge Thickness ET (mm):
34.80
Type:
Parabolic Mirror
Wavelength Range (μm):
0.45 - 0.65
Wavelength Range (nm):
450 - 650
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.