TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Dia x -200mm FL, Protected Aluminum, Convex Mirror

Convex Mirrors

×
Stock #87-664 3-4 days
×
- +
€63,00
Qty 1-5
€63,00
Qty 6+
€50,50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00
Focal Length FL (mm):
-200.00
Center Thickness CT (mm):
5.00
Clear Aperture (%):
90.00
Coating:
Protected Aluminum (400-700nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating Type:
Metal
Dimensional Tolerance (mm):
+0.0/-0.1
Edge Thickness ET (mm):
4.21
Focal Length Tolerance (%):
±2
Radius R (mm):
400.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Accuracy:
λ/2
Surface Quality:
60-40
Thickness Tolerance (mm):
±0.1
Type:
Spherical Mirror
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Precision Polished Surface
  • λ/2 Surface Accuracy
  • Variety of Coating Options Offered

TECHSPEC® Convex Mirrors are ideal for expanding an imaging system’s field of view without introducing chromatic aberrations. TECHSPEC Convex Mirrors utilize a precision polished surface with a λ/2 surface accuracy to maintain image quality. These optical mirrors create virtual, upright images. Shorter focal lengths generate wider fields of view, while longer focal lengths minimize distortion.