127 x 178mm Sandblasted Glass

×
Stock #02-146 3-4 days
×
- +
€48,00
Qty 1-10
€48,00
Qty 11+
€38,50
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
127.00 x 178.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
1.60
Type:
Ground Glass Diffuser
Wavelength Range (nm):
350 - 2000
Width (mm):
127.00
Length (mm):
178.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.