Optical Posts

Custom and
Volume Manufacturing

Learn More

Filter
English Stainless Steel Mounting Posts English Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Male 8-32 or ¼-20 Stud, Female ¼-20 Base
  • Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
  • Available in Variety of Lengths
  • Metric Versions Also Available
Metric Stainless Steel Mounting Posts Metric Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Male M4 x 0.7 or M6 x 1.0 Stud, Female M6 x1.0 Base
  • Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
  • Available in Variety of Lengths
  • English Versions Also Available
Pedestal Posts and Accessories Pedestal Posts and Accessories
  • 1” Diameter Posts with Metric and English Mounting Hole Options
  • Stainless Steel Construction for High Stability
  • 0.5”- 4.0” Heights Available
  • Refer to the Technical Information Tab to Find the Right Adapter for your Optical Mount and Application
×