TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

101.6mm Length, ¼-20 Thread, Adjustable Post Holder

TECHSPEC Adjustable Height Post Holders

×
Stock #84-353 Contact Us
×
- +
€128,00
Qty 1-9
€128,00
Qty 10+
€115,20
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
¼-20
Travel (mm):
30.00
Type:
English
Length (mm):
101.60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • English and Metric Versions
  • ¼-20 Base for English Version and M6 x 1 Base for Metric Version
  • Provides Vertical Translation
  • Compatible With 0.5" (12.7mm) Posts

TECHSPEC® Adjustable Height Post Holders are inexpensive alternatives to Z-axis and vertical stages. Featuring an adjustable ring that, when rotated, provides vertical translation, these post holders are ideal for applications that require vertical translation, but do not require the level of precision provided by a stage. These post holders are compatible with 0.5” (12.7mm) posts. TECHSPEC® Adjustable Height Post Holders have a ¼ - 20 base for the English version and an M6 x 1 base for the Metric version. The post holders are available in three different lengths for both the English and the Metric versions.