2" Square English Magnetic Base

×
Stock #58-513 3-4 days
×
- +
€105,00
Qty 1-9
€105,00
Qty 10+
€92,80
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Dimensions (inches):
Mounting Plate: 2.5 L x 2.0 W x 0.375 H
Mounting Threads:
(4) 8 x 32, (5) ¼-20
Thickness (inches):
2.5
Type:
English
Width (inches):
2.0
Weight (kg):
1.1
Construction:
Black Anodized Aluminum Plates
Length (inches):
3.0
Magnetic Force (N):
588.00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • English and Metric Versions Available
  • Includes Component Mounting Plate

An improvement over normal magnetic bases, these models include a black anodized aluminum component mounting plate top with either English or Metric mounting holes. Base features an on/off switchable magnetic field for quick set-up and positioning. Magnet mount from bottom or back surface.