TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. Adapter for #85-710

25.4mm Dia. Adapter for Square Tip/Tilt Optic Mount, #85-713

×
Stock #85-713 3-4 days
×
- +
€28,00
Qty 1+
€28,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type of Optics:
Circular
Dimensions (mm):
29.0 x 32.5
Size of Compatible Optics (mm):
25.40
Through Hole Diameter (mm):
25.4
Construction:
Black Anodized Aluminum
Inner Diameter (mm):
25.4
Note:
Accepts 25/25.4mm Diameter Optics for #85-710

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Available for a Range of Optical Components
  • Anodized Aluminum Construction with Stainless Steel Screws
  • 0.5mm Pitch Fine Adjustment Screw
  • Fixed Optical Mounts Also Available

Ideal for beam steering applications, TECHSPEC® Cage System Adjustable Optical Mounts are used to integrate a variety of optical components into a TECHSPEC Cage System. Designed to fit within the inner diameter of 25mm or 30mm standard cage system plates, these optical mounts utilize set screws to secure optical components in place, providing the stability and adjustment needed for precision optical alignment. #85-695 25.4mm Kinematic Mount features a 12.7mm clear aperture and can be paired with #85-699 45° plate beamsplitter mount.