Crossed V-Groove for Centering Optics Vertically and Horizontally
Mount Optics up to 118mm Diameter
M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
Bar-Type Holders are made from black anodized aluminum with steel guides. These holders allow for quick and precise mounting of various sized optics. The crossed V-Groove design centers the optics vertically and horizontally. Bar-Type Holders feature an M6 x 1.0 or ¼-20 TPI mounting thread for post mounting applications. Posts and Post Holders are required for mounting to a breadboard.