TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25/25.4mm Optic Cell

#84-348

×
Stock #84-348 In Stock
×
- +
€54,50
Qty 1-4
€54,50
Qty 5+
€48,40
Volume Pricing
Request Quote
Get Product Downloads
Function:
Optic Mount (Fixed)
Type of Optics:
Square/Circular
Diameter of Compatible Optics (mm):
25.0 - 25.4
Clear Aperture CA (mm):
22.00
Total Length (mm):
11.5
Min. Thickness of Compatible Optics (mm):
0.50
Max. Thickness of Compatible Optics (mm):
7.80
Dimensions of Compatible Optics (mm):
25.0/25.4 Sq.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Description

Designed for use with the TECHSPEC® C-Mount Filter/Polarizer Holder #84-345 (M6) or #84-346 (¼/20).

Product Family Description

  • Optic Cells Can Mount Square or Circular Optics
  • Complete Holder Requires One Housing and One Optic Cell
  • Available with M6 or ¼-20 Tapped Holes for Post Mounting

The TECHSPEC® C-Mount Filter/Polarizer Holder is designed to mount a range of square or circular optical components into C-mount compatible systems. A housing and an optic cell are needed to build a complete TECHSPEC C-Mount Filter/Polarizer Holder. To ensure adaptability with different posts, housings are available with M6 or ¼-20 tapped holes.