High Performance Vibration Isolation System

×
Stock #87-226 Contact Us
×
- +
€3.935,00
Qty 1-4
€3.935,00
Qty 5+
€3.735,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Universal
Thickness (inches):
3.0
Length (inches):
20.0
Width (inches):
18.0
Construction:
Electropolished stainless steel sides and base
Textured powder coat carbon steel top plate
Feed Pressure (psi):
80 (nitrogen or air)
Height (inches):
3.0
Load Capacity (kg):
67 (150 lb)
Weight (kg):
22 (50 lb)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Passive Vibration Isolation
  • Lightweight, Compact Profile for Easy Portability
  • Self-Leveling Design with Height Control Valves

The TMC High Performance Vibration Isolation System is designed to remove the unwanted effects of vibration from challenging microscopy applications. The lightweight, low-profile design weighs only 22kg, easing portability and lab integration. The TMC High Performance Vibration Isolation System consists of an electropolished stainless steel chassis and powder finish steel top plate. The self-leveling TMC High Performance Vibration Isolation System also includes height control valves for modifying the height of the platform.