TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Length, S-Mount Extension Tube

×
Stock #63-956 3-4 days
×
- +
€23,50
Qty 1-4
€23,50
Qty 5+
€21,00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Extension Tube
Extension Length (mm):
10.0
Total Length (mm):
14.0
Outer Diameter (mm):
16.0
Thread Type:
S-Mount
Clear Aperture CA (mm):
10.0
Function:
Extension Tube (Fixed)

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Used for Adding a Fixed Tube Extension to Optical Systems
  • Feature Male/Female Threads at Opposite Ends
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Extension Tubes add extension length to an optical system while blocking external light and debris from entering the system. Extension tubes are available with C, S, or T-Mount threading, allowing them to be integrated into a wide range of systems and applications. Their black anodized aluminum construction, combined with a threaded inner diameter, ensures that stray light is reduced within the system. TECHSPEC C, S, and T-Mount Extension Tubes feature different lengths that can be combined to create the exact extension length needed for a specific application. The actual tube length is longer than the extension length due to the male threaded portion.