Product added to cart

Cage System Optical Mounts

Custom and
Volume Manufacturing

Learn More

Filter
Cage System Optical Lens Mounts Cage System Optical Lens Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Available for a Range of Optical Lens Diameters
  • Adds Additional Adaptability to Cage System
  • Retaining Ring Included
Cage System Simple Optical Mounts Cage System Simple Optical Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Available for a Range of Diameters
  • Fits within 25mm or 30mm Cage System Plates
  • Ideal for Securing Mounted Optics or Laser Diode Modules
Cage System Adjustable Optical Mounts Cage System Adjustable Optical Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Available for a Range of Optical Components
  • Anodized Aluminum Construction with Stainless Steel Screws
  • 0.5mm Pitch Fine Adjustment Screw
  • Fixed Optical Mounts Also Available
Manual Cage Filter Wheel Manual Cage Filter Wheel
  • Cage and Tube System Compatible
  • Holds 25mm Filters
  • 6 Discrete Positions
Cage System Fixed Optical Mounts Cage System Fixed Optical Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Interchangeable to Quickly Swap Optics
  • Plate and Cube Beamsplitter Mount Options
  • Anodized Aluminum Construction
  • Adjustable Optical Mounts Also Available
M23.2 and M27.5 Fixed Tubes and Retaining Rings M23.2 and M27.5 Fixed Tubes and Retaining Rings
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Fit within Inner Diameter of Cage System Plates
  • Use with Retaining Ring Pairs to Secure Optics
  • Join Multiple with Adjustable Length Tubes and Thread Adapters

Cage System Optical Mounts are used to securely mount optical components within the TECHSPEC Optical Cage System. Cage System Optical Mounts are specialized mounts designed to secure a large number of optical components into cage system setups. Cage System Optical Mounts fit within the inner diameter of Cage System Plates, ensuring mounted components are properly aligned. Cage System Optical Mounts are versatile options for mounting needs.

×